XM3 Controller V1.2 board specs

Layers:  6  (TOP.art, LAYER2.ART, LAYER3.ART, LAYER4.ART, LAYER5.ART, Bottom.art)

No logos or text may be added to any of the copper regions. Please add them as necessary to bottom silkscreen only. 
 
Individual Board Dimensions:     10.63” x 4.17”

Finished Thickness: 0.062”

Min. Hole Size: 0.013”

Number of Holes: 734 (727 plated, 7 non-plated)

Material: FR4

Surface Finish: HASL

Outer Layer Copper: 1 oz.

Inner Layer Copper: 1 oz.

Soldermask Color: Black

Soldermask Sides: Both

Silkscreen Sides: Both

Silkscreen Color: White

Cutout: none